HPS_ID_C6002255_PRODIMAGE
HPS_ID_C6002255_PRODIMAGE

Ground Clamp, C-Type, Type I-Class A-ASTM Grade 5H, IEC Rating 35kA (15 Cycles), 2.0" Jaw Opening

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6002255

Ground Clamp, C-Type, Type I-Class A-ASTM Grade 5H, IEC Rating 35kA (15 Cycles), 2.0" Jaw Opening

  • C-Type Ground Clamp
  • Continuous Current 400A
  • Fault Current 47kA, X/R=30
  • Main Line Range 2" O.D. Bus
  • Main Line Range Min. #6 Sol. CU (0.162")
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 5H
  • IEC Rating 35kA (15 Cycles)
  • Jaws Smooth
  • Ferrule Threaded - Unshrouded Only

Product details

General

Eye Screw/T-Handle Installation Torque (in-lb)
250 in-lb
Ferrule Installation Torque (in-lb)
250 in-lb
Handle Type
Eyescrew
Jaw Type
Smooth Jaws
Material
Aluminum
Terminal Connection Type
5/8"-11 Thread
Thread Size
5/8-11 UNC
UPC
096359024354

Dimensions

Jaw Opening Size - Maximum
2 in
Jaw Opening Size - Minimum
.162 in
Weight
1.96 lb

Electrical Ratings

Current Rating
400 A
Fault Current - 15 Cycles
47000 A
Fault Current - 30 Cycles
30000 A
Grounding Wire Capacity Maximum
4/0 Cable w/ Threaded Terminal
Grounding Wire Capacity Minimum
#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade
ASTM Grade 5H

Logistics

Pallet Quantity
480

Resources and downloads