text.skipToContent text.skipToNavigation

"C" Clamp

CHANCE® Ground Clamp - C-Type I-Class A-Grade 2- 0.814" Jaw Opening

By CHANCE Utility  
Catalog ID: T6000790
CHANCE® Ground Clamp - C-Type I-Class A-Grade 2- 0.814" Jaw Opening

CHANCE® Ground Clamp - C-Type, Type I-Class A-Grade 3, 0.998" Jaw Opening

By CHANCE Utility  
Catalog ID: G3403
CHANCE® Ground Clamp - C-Type, Type I-Class A-Grade 3, 0.998" Jaw Opening

CHANCE® Ground Clamp - C-Type, Type I-Class B-Grade 5H, IEC Rating 35kA (15 Cycles), 2" Jaw Opening, Hex Screws for Strain Relief

By CHANCE Utility  
Catalog ID: PST6003426
CHANCE® Ground Clamp - C-Type, Type I-Class B-Grade 5H, IEC Rating 35kA (15 Cycles), 2" Jaw Opening, Hex Screws for Strain Relief

CHANCE® Ground Clamp, C-Type Universal, Type I-Class A-Grade 7H, 2.0in. Jaw Opening or 35mm Ball Stud

By CHANCE Utility  
Catalog ID: PSC6003588
CHANCE® Ground Clamp, C-Type Universal, Type I-Class A-Grade 7H, 2.0in. Jaw Opening or 35mm Ball Stud

CHANCE® Ground Clamp, C-Type, Mounted 8ft., Type II-Class B-Grade 5, 2.0in. Jaw Opening

By CHANCE Utility  
Catalog ID: C6000387
CHANCE® Ground Clamp, C-Type, Mounted 8ft., Type II-Class B-Grade 5, 2.0in. Jaw Opening

CHANCE® Ground Clamp, C-Type, Type I-Class A-Grade 3H/Grade 5, 0.8in. Jaw Opening

By CHANCE Utility  
Catalog ID: PSC6003696
CHANCE® Ground Clamp, C-Type, Type I-Class A-Grade 3H/Grade 5, 0.8in. Jaw Opening

CHANCE® Ground Clamp, C-Type, Type I-Class A-Grade 7H, 2.5in. Jaw Opening

By CHANCE Utility  
Catalog ID: PSC6003630
CHANCE® Ground Clamp, C-Type, Type I-Class A-Grade 7H, 2.5in. Jaw Opening

CHANCE® Ground Clamp, C-Type, Type I-Class B-Grade 5, 1.25in. Jaw Opening

By CHANCE Utility  
Catalog ID: C6000065
CHANCE® Ground Clamp, C-Type, Type I-Class B-Grade 5, 1.25in. Jaw Opening

CHANCE® Ground Clamp, C-Type, Type I-Class B-Grade 6H, 2.88in. Jaw Opening

By CHANCE Utility  
Catalog ID: PSC6003700
CHANCE® Ground Clamp, C-Type, Type I-Class B-Grade 6H, 2.88in. Jaw Opening

Ground Clamp, C-Type I-Class A-Grade 2, 0.814" Jaw Opening

By CHANCE Utility  
Catalog ID: C6001959
Ground Clamp, C-Type I-Class A-Grade 2, 0.814" Jaw Opening

Ground Clamp, C-Type, 5H

By CHANCE Utility  
Catalog ID: PSC6003412
5H C-Type Ground Clamp with eye screw, serrated jaw, ASTM Grade 5H, drilled ferrule hole, 2" Jaw Opening

Ground Clamp, C-Type, 6H

By CHANCE Utility  
Catalog ID: T6003011
6H C-Type Ground Clamp with eye screw, smooth jaw, ASTM Grade 6H, threaded ferrule hole, 2" jaw opening

Ground Clamp, C-Type, Mounted 6', Type II-Class B-Grade 5, 2.0" Jaw Opening

By CHANCE Utility  
Catalog ID: C6000386
Ground Clamp, C-Type, Mounted 6', Type II-Class B-Grade 5, 2.0" Jaw Opening

Ground Clamp, C-Type, Type I-Class A-ASTM Grade 5, IEC 35kA (15 cycles), 2.5" Jaw Opening

By CHANCE Utility  
Catalog ID: G33672
Ground Clamp, C-Type, Type I-Class A-ASTM Grade 5, IEC 35kA (15 cycles), 2.5" Jaw Opening

Ground Clamp, C-Type, Type I-Class A-ASTM Grade 5, IEC Rating 35kA (15 Cycles), 2.5" Jaw Opening

By CHANCE Utility  
Catalog ID: C6001733
Ground Clamp, C-Type, Type I-Class A-ASTM Grade 5, IEC Rating 35kA (15 Cycles), 2.5" Jaw Opening

Ground Clamp, C-Type, Type I-Class A-ASTM Grade 5H, IEC Rating 35kA (15 Cycles), 2.0" Jaw Opening

By CHANCE Utility  
Catalog ID: C6002255
Ground Clamp, C-Type, Type I-Class A-ASTM Grade 5H, IEC Rating 35kA (15 Cycles), 2.0" Jaw Opening

Ground Clamp, C-Type, Type I-Class A-Grade 2, 0.814" Jaw Opening

By CHANCE Utility  
Catalog ID: T6000465
Ground Clamp, C-Type, Type I-Class A-Grade 2, 0.814" Jaw Opening

Ground Clamp, C-Type, Type I-Class A-Grade 2, 0.814" Jaw Opening

By CHANCE Utility  
Catalog ID: T6000466
Ground Clamp, C-Type, Type I-Class A-Grade 2, 0.814" Jaw Opening

Ground Clamp, C-Type, Type I-Class A-Grade 3, 0.998" Jaw Opening

By CHANCE Utility  
Catalog ID: C6001754
Ground Clamp, C-Type, Type I-Class A-Grade 3, 0.998" Jaw Opening

Ground Clamp, C-Type, Type I-Class A-Grade 5, 1.25" Jaw Opening

By CHANCE Utility  
Catalog ID: C6002271
Ground Clamp, C-Type, Type I-Class A-Grade 5, 1.25" Jaw Opening

Ground Clamp, C-Type, Type I-Class A-Grade 5, 1.25" Jaw Opening

By CHANCE Utility  
Catalog ID: C6002275
Ground Clamp, C-Type, Type I-Class A-Grade 5, 1.25" Jaw Opening

Ground Clamp, C-Type, Type I-Class A-Grade 5, 2.0" Jaw Opening

By CHANCE Utility  
Catalog ID: G36051
Ground Clamp, C-Type, Type I-Class A-Grade 5, 2.0" Jaw Opening

Ground Clamp, C-Type, Type I-Class A-Grade 5, 2.0" Jaw Opening

By CHANCE Utility  
Catalog ID: C6002281
Ground Clamp, C-Type, Type I-Class A-Grade 5, 2.0" Jaw Opening

Ground Clamp, C-Type, Type I-Class A-Grade 5H, 1.50" Jaw Opening

By CHANCE Utility  
Catalog ID: C6001743
Ground Clamp, C-Type, Type I-Class A-Grade 5H, 1.50" Jaw Opening

Ground Clamp, C-Type, Type I-Class A-Grade 6H, 2.0" Jaw Opening

By CHANCE Utility  
Catalog ID: T6000658
Ground Clamp, C-Type, Type I-Class A-Grade 6H, 2.0" Jaw Opening

Ground Clamp, C-Type, Type I-Class B-ASTM Grade 5H, IEC Rating 35kA (15 Cycles), 2.0" Jaw Opening

By CHANCE Utility  
Catalog ID: C6002256
Ground Clamp, C-Type, Type I-Class B-ASTM Grade 5H, IEC Rating 35kA (15 Cycles), 2.0" Jaw Opening

Ground Clamp, C-Type, Type I-Class B-ASTM Grade 7, IEC Rating 35kA (15 Cycles), 2.5" Jaw Opening

By CHANCE Utility  
Catalog ID: C6000375
Ground Clamp, C-Type, Type I-Class B-ASTM Grade 7, IEC Rating 35kA (15 Cycles), 2.5" Jaw Opening

Ground Clamp, C-Type, Type I-Class B-Grade 5, 1.25" Jaw Opening

By CHANCE Utility  
Catalog ID: C6002276
Ground Clamp, C-Type, Type I-Class B-Grade 5, 1.25" Jaw Opening

Ground Clamp, C-Type, Type I-Class B-Grade 5, 1.25" Jaw Opening

By CHANCE Utility  
Catalog ID: T6002708
Ground Clamp, C-Type, Type I-Class B-Grade 5, 1.25" Jaw Opening

Ground Clamp, C-Type, Type I-Class B-Grade 5, 2.0" Jaw Opening

By CHANCE Utility  
Catalog ID: C6002282
Ground Clamp, C-Type, Type I-Class B-Grade 5, 2.0" Jaw Opening
Page 1 of 1