text.skipToContent text.skipToNavigation

Flat-Face

Flat Face Ground Clamp

By CHANCE Utility  
Catalog ID: T6002322
Flat Face Ground Clamp w/ T-Handle

Flat-Face Ground Clamp w/ Eye Screw, 5H

By CHANCE Utility  
Catalog ID: PSC6003636
5H Flat-Face Ground Clamp, light-weight Aluminum body, with eye screw

Flat-Face Ground Clamp w/ T-Handle, 5H

By CHANCE Utility  
Catalog ID: PSC6003635
5H Flat-Face Ground Clamp, light-weight Aluminum body, with T-handle

Ground Clamp with fine thread eye screw - Flat Face I-B-5 1.5" Jaw Opening

By CHANCE Utility  
Catalog ID: PST6003485
Flat-Face Grounding Clamp with fine-thread eye screw, serrated jaw, ASTM Grade 5

Ground Clamp, Flat Face, Type I-Class B-Grade 3, 1.5" Jaw Opening

By CHANCE Utility  
Catalog ID: C6001735
Ground Clamp, Flat Face, Type I-Class B-Grade 3, 1.5" Jaw Opening

Ground Clamp, Flat Face, Type I-Class B-Grade 3, 1.5" Jaw Opening

By CHANCE Utility  
Catalog ID: G33633SJ
Ground Clamp, Flat Face, Type I-Class B-Grade 3, 1.5" Jaw Opening

Ground Clamp, Flat Face, Type I-Class B-Grade 3, 1.5" Jaw Opening

By CHANCE Utility  
Catalog ID: G33631
Ground Clamp, Flat Face, Type I-Class B-Grade 3, 1.5" Jaw Opening

Ground Clamp, Flat Face, Type I-Class B-Grade 5, 1.5" Jaw Opening

By CHANCE Utility  
Catalog ID: C6002232
Ground Clamp, Flat Face, Type I-Class B-Grade 5, 1.5" Jaw Opening

Ground Clamp, Flat Face, Type III-Class B-Grade 3, 1.5" Jaw Opening

By CHANCE Utility  
Catalog ID: G33632
Ground Clamp, Flat Face, Type III-Class B-Grade 3, 1.5" Jaw Opening

Ground Clamp, Flat Face, Type III-Class B-Grade 3, 1.5" Jaw Opening

By CHANCE Utility  
Catalog ID: T6001798
Ground Clamp, Flat Face, Type III-Class B-Grade 3, 1.5" Jaw Opening

Ground Clamp, Flat Face, Type III-Class B-Grade 3, 1.5" Jaw Opening

By CHANCE Utility  
Catalog ID: G33634SJ
Ground Clamp, Flat Face, Type III-Class B-Grade 3, 1.5" Jaw Opening

Ground Clamp, Flat Face, Type III-Class B-Grade 5, 1.5" Jaw Opening

By CHANCE Utility  
Catalog ID: C6002231
Ground Clamp, Flat Face, Type III-Class B-Grade 5, 1.5" Jaw Opening

Ground Clamp, Flat-Face, Drilled T-Handle, ASTM Grade 5

By CHANCE Utility  
Catalog ID: T6003009
Ground Clamp, Flat Face, Fine-Threaded T-Handle, drilled for threaded ferrule, ASTM Grade 5

Ground Clamp, Flat-Face, Eye Screw, ASTM Grade 5

By CHANCE Utility  
Catalog ID: T6003196
Ground Clamp, Flat Face, Eye Screw, tapped for threaded terminal, ASTM Grade 5

Ground Clamp, Flat-Face, T-Handle, ASTM Grade 5

By CHANCE Utility  
Catalog ID: T6003195
Ground Clamp, Flat Face, T-Handle, tapped for threaded terminal, ASTM Grade 5
Page 1 of 1