text.skipToContent text.skipToNavigation

Glove Bag, 18” L X 8” Top

by CHANCE Utility 

Catalog ID: C4170148

One piece front and back, bar-tacked at all corners. Leather reinforced inside and out for snap, and double nylon stitched. Gusset has 4-inch top tapering to inch bottom.

Product Details

General

EU RoHS Indicator No
Style Rubber Glove Bag
Type Container
UPC 096359021551

Dimensions

Weight 0.539 lb

Resources/Downloads