text.skipToContent text.skipToNavigation

Line Hose Bag, 48” L X 7” Dia

by CHANCE Utility 

Catalog ID: C4170151

LINE HOSE BAG, With 3-inch wide plastic top ring, molded plastic bottom with 2-inch cuff, and 3/8-inch rope handle.

Product Details

General

EU RoHS Indicator No
Style Line Hose Bag
Type Container
UPC 096359021582

Dimensions

Weight 1.96 lb

Resources/Downloads