text.skipToContent text.skipToNavigation

Rubber Blanket Canister, No Handle, 7” x 37” Long

by CHANCE Utility 

Catalog ID: C4032998

For physical and contamination protection, these canisters provide are lightweight yet durable and stow easily on service vehicles and in warehouses. Cylindrical shape helps promote proper treatment since rubber blankets should never be folded, creased or compressed when stored. Rolling blankets before inserting helps keep them ready for service. Blankets nested inside each other may be inserted or withdrawn one at a time as needed. The bright orange canisters are molded of high-impactresistant high-density polyethylene for tough, rust-free resilience. A polypropylene rope keeps the tight-fitting cap secured to the canister. Long-lasting construction.

Product Details

General

EU RoHS Indicator No
Type Container
UPC 096359020288

Dimensions

Diameter 7 in
Weight 4.9 lb

Logistics

Pallet Quantity 16 EA

Resources/Downloads