text.skipToContent text.skipToNavigation

Tool Bag, 12’ 10” L X 6.6” W

by CHANCE Utility 

Catalog ID: P64312

TOOL BAG, 12'10"LG X 6.6" W, Chance waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools. Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service. Snaps, Velcro® closures and custom-tailored pockets fit the appropriate tools listed below and on facing page.

Product Details

General

EU RoHS Indicator No
Type Container
UPC 096359050506

Dimensions

Length 144 in
Weight 1.303 lb

Resources/Downloads