HPS_ID_C4170144_PRODIMAGE
HPS_ID_C4170144_PRODIMAGE

Tool Bucket, 12 in Dia. X 15 in Depth

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4170144

Molded plastic bottom with 2.5-inch tapered molded flange up sides. Top has molded plastic ring, .5-inch polypropylene rope handle, standard 4" x 8" inside pocket.

Product details

General

Style
Tool Bucket
Type
Container
UPC
096359021520

Dimensions

Weight
2.205 lb

Logistics

Pallet Quantity
128

Resources and downloads