text.skipToContent text.skipToNavigation

Attachment, Cradle Susp

By CHANCE Utility 

Catalog ID: H195090

By CHANCE Utility
Catalog ID:  H195090
The Insulator Cradle Carrier utilizes a spiral link stick as a support member for the three hook and clamp assemblies and has a 21/2" Epoxiglas®- insulated ridgepole. The maximum load is 500 pounds.
  • Tested per OSHA & ASTM F711
  • For making insulator changes on lines energized up to and including 500 kV
  • Also for lowering insulator strings on deadend and swinging-corner construction, and to raise the insulators on long suspension units
  • Heat-treated aluminum castings, durable Epoxiglas ™ poles, and steel hardware Aluminum castings are lightweight for easy handling
  • Deep “trough” design holds insulator string securely
  • Also prevents accidental dropping of the string as the slotted insulator-retaining plate secures the top insulator of the string
  • Raise or lower for easier insulator changes with a bail attached to a link stick
  • Hooks are furnished for installing and removing deadend tool from insulator yokes

More Options

Product Details

General

EU RoHS Indicator No
Style Trough-Design; for 345 kV to 500 kV
UPC 096359039549

Dimensions

Dimensions 115.25 in x 7.25 in x 5.75 in
Height 5.75 in
Length 115.25 in
Weight 25 lb
Width 7.25 in

Resources and Downloads