text.skipToContent text.skipToNavigation

Hook, "J" Assembly

By CHANCE Utility 

Catalog ID: C4020790

By CHANCE Utility
Catalog ID:  C4020790
The J-Hook unit can also be used for removal of deadend insulator strings. The plastisol covered steel hook swivels on the end of a 2" x 36" Epoxiglas ™ pole and has a 2.5" diameter pole clamp at the top end, allowing horizontal adjustment on an Epoxiglas ridgepole to varying lengths of insulator strings. This hook assembly is particularly useful in removing the bottom string in a 3-bundle insulator string.
  • Tested per OSHA & ASTM F711
  • For removal of deadend insulator strings
  • Plastisol-covered steel hook swivels on end of a 2" x 36" Epoxiglas ™ pole
  • Has a 2-1/2" dia. pole clamp at the top end, allowing horizontal adjustment on an Epoxiglas ridgepole to fit varying lengths of insulator strings
  • Useful in removing bottom string in a 3-bundle insulator string
  • Rated working load: 250 lbs. per hook

More Options

Product Details

General

EU RoHS Indicator No
Style J-Hook Assembly
UPC 096359243816

Dimensions

Dimensions 52.56 in x 12.13 in x 6.19 in
Height 6.19 in
Length 52.56 in
LengthMetric 133.5 mm
Weight 14 lb
WeightMetric 6.4 kg
Width 12.13 in

Resources and Downloads