text.skipToContent text.skipToNavigation

Carrier, Strain

By CHANCE Utility 

Catalog ID: C4012176

By CHANCE Utility
Catalog ID:  C4012176
HD DUTY TWO-POLE STRAIN CARRIER, NPL 8',Two-pole Strain Carriers relieve strain from an insulator string to permit removal from energized lines. Normally used on a single string of insulators, these carriers sometimes are used for multiple strings where conductor-end hardware permits attachment. Yokes are fabricated from high-strength aluminum plate and include a steel chain assembly for anchoring the back plate to the structure. Conductor-end yoke includes a hook and three machined sockets (C401-1860, -1892, -1894). Two-pole Strain Carriers relieve strain from an insulator string to permit removal from energized lines. Normally used on a single string of insulators, these carriers sometimes are used for multiple strings where conductor-end hardware permits attachment.
  • Tested per OSHA & ASTM F711
  • Relieve strain from an insulator string to permit removal from energized lines
  • Normally used on a single string of insulators
  • Also used for multiple strings where conductor-end hardware permits attachment
  • Available here as complete assemblies – separate components may also be ordered
  • Yokes are fabricated from high-strength aluminum plate
  • Feature a steel chain assembly for anchoring the back plate to the structure
  • Conductor-end yoke includes a hook and a machined socket (C4011894)

More Options

Product Details

General

EU RoHS Indicator No
Style Two Pole Strain Carrier - Transmission
UPC 096359017783

Dimensions

Length 96 in
Maximum Distance Between Yokes 108
Minimum Distance Between Yokes 74
Weight 85 lb

Electrical Ratings

Voltage - Maximum 242000 V

Resources and Downloads