text.skipToContent text.skipToNavigation

Pole, Strain

By CHANCE Utility 

Catalog ID: H1949113

By CHANCE Utility
Catalog ID:  H1949113
POLE, STRAIN, Strain Poles for conductor yoke plates accommodate a wide range of yoke plate designs and hole spacings. The Strain Poleswith a 2" diameter Epoxiglas®- construction, offer 12,000- pounds maximum load capacity with a 1" wide clevis for aluminum conductor yoke plates. Commonly used in deadend rigging, for "V" strings and restrained angles, poles offer two clevis lengths and overall lengths.
  • Tested per OSHA & ASTM F711
  • Accommodate a wide range of yoke plate designs and hole spacings
  • Both Strain Poles, of 2"-dia. Epoxiglas® construction, offer 12,000-pounds maximum load capacity with a 1" wide clevis for aluminum conductor yoke plates
  • Commonly used in deadend rigging, for “V” strings and restrained angles, poles offer two clevis lengths and overall lengths

More Options

Product Details

General

EU RoHS Indicator No
Style For Bundle Conductor Yoke Plates
UPC 096359039525

Dimensions

Length 120 in
Weight 16.66 lb

Resources and Downloads