text.skipToContent text.skipToNavigation

Fargo Lineman's Wrench

by FARGO 

Catalog ID: GP210

Fargo Lineman's Wrench, 3/16" Allen Bar and Eye Loop.

  • Sturdy polypropylene handle provides protection from incidental contact.
  • Product Details

    General

    End A Type Allen Bar - 3/16"
    End B Type Eye Loop
    UPC 09635931269

    Dimensions

    Weight 0.235 lb
    Wrench Size - End A 3/16 in

    Conductor Related

    Crimping Size - Maximum 0 in
    Crimping Size - Minimum 0 in

    Resources/Downloads