text.skipToContent text.skipToNavigation

Fargo Lineman's Wrench

by FARGO 

Catalog ID: GP241S

Fargo Lineman's Wrench, 5/16" Rev. Allen Ratchet and Eye Loop.

  • Sturdy polypropylene handle provides protection from incidental contact.
  • Product Details

    General

    End A Type Reversible Allen Ratchet - 5/16" X 1.50"
    End B Type Eye Loop
    UPC 096359312987

    Dimensions

    Weight 0.980 lb
    Wrench Size - End A 5/16 in

    Conductor Related

    Crimping Size - Maximum 0 in
    Crimping Size - Minimum 0 in

    Logistics

    Pallet Quantity 300 EA