text.skipToContent text.skipToNavigation

Fargo Lineman's Wrench

by FARGO 

Catalog ID: GP2091P90

Fargo Lineman's Wrench, 90 Penta Socket and Eye Loop.

  • Sturdy polypropylene handle provides protection from incidental contact.
  • Product Details

    General

    End A Type 90 Degree Penta Socket
    End B Type Eye Loop
    UPC 096359312642

    Dimensions

    Weight 0.784 lb

    Conductor Related

    Crimping Size - Maximum 0 in
    Crimping Size - Minimum 0 in