text.skipToContent text.skipToNavigation

Fargo Lineman's Wrench

by FARGO 

Catalog ID: GP2239

Fargo Lineman's Wrench, 3/4" Rev. Ratchet and 5/16" Rev. Allen Ratchet.

  • Sturdy polypropylene handle provides protection from incidental contact.
  • Product Details

    General

    End A Type Reversible Ratchet - 3/4"
    End B Type Reversible Allen Ratchet - 5/16" X 1.00"
    UPC 09635931288

    Dimensions

    Weight 0.686 lb
    Wrench Size - End A 3/4 in
    Wrench Size - End B 5/16 in

    Conductor Related

    Crimping Size - Maximum 0 in
    Crimping Size - Minimum 0 in

    Resources/Downloads