text.skipToContent text.skipToNavigation

Fargo Lineman's Wrench

by FARGO 

Catalog ID: GP2237

Fargo Lineman's Wrench, 5/8" and 3/4" Ratchet.

  • Sturdy polypropylene handle provides protection from incidental contact.
  • Product Details

    General

    End A Type Ratchet - 5/8"
    End B Type Ratchet - 3/4"
    UPC 096359312864

    Dimensions

    Weight 0.549 lb
    Wrench Size - End A 5/8 in
    Wrench Size - End B 3/4 in

    Conductor Related

    Crimping Size - Maximum 0 in
    Crimping Size - Minimum 0 in