text.skipToContent text.skipToNavigation

Fargo Lineman's Wrench

by FARGO 

Catalog ID: GP223

Fargo Lineman's Wrench, 9/16" and 3/4" Ratchet.

  • Sturdy polypropylene handle provides protection from incidental contact.
  • Product Details

    General

    End A Type Ratchet - 9/16"
    End B Type Ratchet - 3/4"
    UPC 096359312796

    Dimensions

    Weight 0.588 lb
    Wrench Size - End A 9/16 in
    Wrench Size - End B 3/4 in

    Conductor Related

    Crimping Size - Maximum 0 in
    Crimping Size - Minimum 0 in