text.skipToContent text.skipToNavigation

Fargo Lineman's Wrench

by FARGO 

Catalog ID: GP2210

Fargo Lineman's Wrench, 3/8" and 7/16" Ratchet.

  • Sturdy polypropylene handle provides protection from incidental contact.
  • Product Details

    General

    End B Type Ratchet - 7/16"
    UPC 096359312734

    Dimensions

    Weight 0.696 lb
    Wrench Size - End A 3/8 in
    Wrench Size - End B 7/16 in

    Conductor Related

    Crimping Size - Maximum 0 in
    Crimping Size - Minimum 0 in