text.skipToContent text.skipToNavigation

Fargo Lineman's Wrench

by FARGO 

Catalog ID: GP221

Fargo Lineman's Wrench, 3/8" and 9/16" Ratchet.

  • Sturdy polypropylene handle provides protection from incidental contact.
  • Product Details

    General

    End B Type Ratchet - 9/16"
    UPC 096359312727

    Dimensions

    Weight 0.431 lb
    Wrench Size - End A 3/8 in
    Wrench Size - End B 9/16 in

    Conductor Related

    Crimping Size - Maximum 0 in
    Crimping Size - Minimum 0 in