text.skipToContent text.skipToNavigation

Heavy-Duty Flexible Insulated Wrench, 6'3"

By CHANCE Utility 

Catalog ID: C4032137

By CHANCE Utility
Catalog ID:  C4032137
Standard square socket in lower end accepts .5" square-shank ratchet or similar hand tools. Square shank on upper end fits any .5"-drive socket. Mounted on 112"-diameter Epoxiglas® extensions, these wrenches may be used for tightening nuts on hardware fittings on high-voltage lines. Coil spring around the universal joint limits flexibility so operator maintains control over the socket at various angles. Spring removes easily for lubrication.

More Options

Product Details

General

EU RoHS Indicator No
Storage Bag Included? P643-6 (Bag not included. Must be ordered separately.)
Style w/ Flexible 1/2" Sq. Plug & Fixed 1/2" Sq. Socket
Torque Rating 75 ft-lbs
UPC 096359019954

Dimensions

Length 75 in
Weight 5.39 lb

Resources and Downloads