text.skipToContent text.skipToNavigation

Fargo Nut-Runner

by FARGO 

Catalog ID: GP345878

Nut-Runner wrench for 3/4", 5/8" and 7/8" bolts.

Product Details

General

End A Type Nut-Runner, 3 in 1 Combination Socket, 3/4", 5/8" and 1/2"

Dimensions

Weight 2.450 lb

Conductor Related

Crimping Size - Maximum 0 in
Crimping Size - Minimum 0 in

Resources/Downloads