text.skipToContent text.skipToNavigation

Parkingstand Arrester (15.3 kV MCOV)

by Hubbell Power Systems 

Catalog ID: 225PLA18

Deadfront Parkingstand Arrester.

Product Details

General

Bracket Type Parkingstand Bracket
Grounding Style 36 in Line Lead
Material Polymer
Type Underground Arresters
UPC 096359623595

Dimensions

Height 10.200 in
Maximum Operating Altitude 6000 ft
Weight 4.600 lb

Electrical Ratings

Duty Cycle 18 kV
MCOV 15.3 kV
Max. Discharge Volt. @ 1.5kA 52.0 kV
Max. Discharge Volt. @ 10kA 66.0 kV
Max. Discharge Volt. @ 20kA 78.0 kV
Max. Discharge Volt. @ 3kA 56.0 kV
Max. Discharge Volt. @ 40kA 101.0 kV
Max. Discharge Volt. @ 5kA 60.0 kV
Maximum Switching Surge Protective Level @ 500A 46.0 kV
kV Class 25 kV

Logistics

Pallet Quantity 64 EA
Standard Package 1