text.skipToContent text.skipToNavigation

Parkingstand Arrester (17 kV MCOV)

by Hubbell Power Systems 

Catalog ID: 225PLA21

Deadfront Parkingstand Arrester.

Product Details

General

Bracket Type Parkingstand Bracket
Grounding Style 36 in Line Lead
Material Polymer
Type Underground Arresters
UPC 096359601159

Dimensions

Height 10.200 in
Maximum Operating Altitude 6000 ft
Weight 4.600 lb

Electrical Ratings

Duty Cycle 21 kV
MCOV 17 kV
Max. Discharge Volt. @ 1.5kA 55.0 kV
Max. Discharge Volt. @ 10kA 73.0 kV
Max. Discharge Volt. @ 20kA 84.0 kV
Max. Discharge Volt. @ 3kA 60.0 kV
Max. Discharge Volt. @ 40kA 107.0 kV
Max. Discharge Volt. @ 5kA 64.0 kV
Maximum Switching Surge Protective Level @ 500A 49.0 kV
kV Class 25 kV

Logistics

Pallet Quantity 64 EA
Standard Package 1