text.skipToContent text.skipToNavigation

Parkingstand Arrester (7.65 kV MCOV)

by Hubbell Power Systems 

Catalog ID: 225PLA09

Deadfront Parkingstand Arrester.

Product Details

General

Bracket Type Parkingstand Bracket
Grounding Style 36 in Line Lead
Material Polymer
Type Underground Arresters

Dimensions

Height 10.200 in
Maximum Operating Altitude 6000 ft
Weight 4.600 lb

Electrical Ratings

Duty Cycle 9 kV
MCOV 7.65 kV
Max. Discharge Volt. @ 1.5kA 26.8 kV
Max. Discharge Volt. @ 10kA 33.0 kV
Max. Discharge Volt. @ 20kA 39.0 kV
Max. Discharge Volt. @ 3kA 28.0 kV
Max. Discharge Volt. @ 40kA 50.5 kV
Max. Discharge Volt. @ 5kA 30.0 kV
Maximum Switching Surge Protective Level @ 500A 23.0 kV
kV Class 25 kV

Logistics

Standard Package 1