text.skipToContent text.skipToNavigation

15kV Elbow Tap Plug

By Hubbell Power Systems 

Catalog ID: 615ETP

By Hubbell Power Systems
Catalog ID:  615ETP
15 kV 600/200 Amp Elbow Tap Plug.
  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

More Options

Product Details

General

EU RoHS Indicator No
Type 600 Amp Dead Break
UPC 096359383772

Dimensions

Weight 2.000 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 600 A
kV Class 15 kV

Logistics

Pallet Quantity 144
Standard Package 1

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Sales Drawings

Videos

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)