text.skipToContent text.skipToNavigation

25/28 kV Load Break Reducing Tap Plug

By Hubbell Power Systems 

Catalog ID: 625LRTP

By Hubbell Power Systems
Catalog ID:  625LRTP
25/28 kV 600/200 Amp Loadbreak Reducing Tap Plug.
  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

More Options

Product Details

General

EU RoHS Indicator No
Type 600 Amp Dead Break
UPC 096359393337

Dimensions

Weight 3.000 lb

Electrical Ratings

AC Withstand Voltage (1 min) 40 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 19 kV
Current Rating 600 A
kV Class 25/28 kV

Logistics

Standard Package 1

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Sales Drawings

Videos

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)