text.skipToContent text.skipToNavigation

35kV Connecting Plug

By Hubbell Power Systems 

Catalog ID: 635CP

By Hubbell Power Systems
Catalog ID:  635CP
35kV Connecting Plug
  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

More Options

Product Details

General

Type Connecting Plug
UPC 096359738619

Electrical Ratings

AC Withstand Voltage (1 min) 50 kV
Basic Impulse Level 200 kV
Corona Extinction (3pC) 26 kV
Current Rating 600 A
kV Class 35 kV

Logistics

Pallet Quantity 300

Resources and Downloads

Installation/Instruction Manual (IOM)

Sales Drawings

Videos

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)