text.skipToContent text.skipToNavigation

Junction

by Hubbell Power Systems 

Catalog ID: 625J2B

25/28 kV 600 Amp 2-pt Junction Bracket.

Product Details

General

Mounting Type Brackets
Number of Positions 2
Type 600 Amp Dead Break
UPC 096359393221

Dimensions

Weight 10.500 lb

Electrical Ratings

AC Withstand Voltage (1 min) 40 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 19 kV
Current Rating 600 A
kV Class 25/28 kV;15 kV

Logistics

Pallet Quantity 25
Standard Package 1

Resources/Downloads