text.skipToContent text.skipToNavigation

Junction

by Hubbell Power Systems 

Catalog ID: 625J4U

25/28 kV 600 Amp 4-pt Junction U-Straps.

Product Details

General

Mounting Type U-Straps
Number of Positions 4
Type 600 Amp Dead Break
UPC 096359393290

Dimensions

Weight 9.800 lb

Electrical Ratings

AC Withstand Voltage (1 min) 40 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 19 kV
Current Rating 600 A
kV Class 25/28 kV;15 kV

Logistics

Pallet Quantity 64
Standard Package 1

Resources/Downloads