text.skipToContent text.skipToNavigation

TapMaster Junction, Mounting Brackets, 3 positions

By Hubbell Power Systems 

Catalog ID: 628TM626B

By Hubbell Power Systems
Catalog ID:  628TM626B
TapMaster Junction.
  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

More Options

Product Details

General

Mounting Type Brackets
Number of Positions 3
Type 600 Amp Dead Break
UPC 096359719489

Dimensions

Weight 25.900 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21 kV
Current Rating 600 A
kV Class 15 kV;25/28 kV

Logistics

Standard Package 1

Resources and Downloads

Sales Drawings

Videos

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)