MY LISTS
HUBBELL POWER SYSTEMS
Image of 225GE7 25kV Class Grounding Elbow, 2/0 lug
Image of 225GE7 25kV Class Grounding Elbow, 2/0 lug
play

25kV Class Grounding Elbow, 2/0 lug

Brand: Hubbell Power Systems

Catalog ID: 225GE7

25kV Class Grounding Elbow, with probe and copper lug for 2/0 grounding cable

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Designed to handle one fault-close of up to 10,000 A for 10 cycles

Product details

General

Catalog Number

225GE7

Connector Type

Copper

Type

Grounding Elbow

UPC

096359645825

Electrical Ratings

kV Class

25 kV

Logistics

Carton Quantity

20

Standard Package

20

Resources and downloads

Specifications

Media

Videos

play
CHANCE Temporary Protective Grounding