HPS_ID_15TZxJAxx_PRODIMAGE
HPS_ID_15TZxJAxx_PRODIMAGE

15kV Cold Shrink Termination with Stem Connector

Brand:

Hubbell

Catalog ID:

15TZ3JA27

Cold Shrink Termination, 15kV, Cable Insulation Diameter Range = 0.830 - 1.340 inches, 250 Compact and 4/0 Stranded or Compressed, Stem Connector

Product details

General

Connector Type
Stem Connector
Type
15kV Outdoor Termination
UPC
096359736264

Dimensions

Cable Insulation Diameter Maximum
1.34 in
Cable Insulation Diameter Minimum
0.83 in
Weight
0.825 lb

Electrical Ratings

AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
110 kV
Corona Extinction (3pC)
11 kV
kV Class
15 kV

Conductor Related

Cable Insulation Diameter Range
0.830 - 1.340
Solid or Compacted Conductor
250
Stranded or Compressed Conductor
4/0

Logistics

Pallet Quantity
162
Standard Package
3

Resources and downloads

Installation Manuals

Sales Drawings