text.skipToContent text.skipToNavigation

15kV Terminations

by Hubbell Power Systems 

Catalog ID: 15TW1B22

Cold Shrink Termination, 15kV, Cable Insulation Diameter range = 0.570 - 0.980 inches, 1/0 Solid or Compact and #1 Stranded or Compressed, Two - Hole NEMA Lug

Product Details

General

Connector Type Two-hole NEMA lug
Integral Seal No
Type 15kV Termination
With Seal Kit No
With Test Point No

Dimensions

Cable Insulation Diameter Maximum 0.980 in
Cable Insulation Diameter Minimum 0.570 in
Weight 0.825 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
kV Class 15 kV

Conductor Related

Cable Insulation Diameter Range 0.570 - 0.980
Solid or Compacted Conductor 1/0
Stranded or Compressed Conductor #1

Logistics

Pallet Quantity 800 EA
Standard Package 1

Resources/Downloads

Videos

In Depth: Cold Shrink Terminations