text.skipToContent text.skipToNavigation

28kV Cold Shrink Termination with Stem Connector

By Hubbell Power Systems 

Catalog ID: 28TZ2JA24

By Hubbell Power Systems
Catalog ID:  28TZ2JA24
Cold Shrink Termination, 28kV, Cable Insulation Diameter Range = 0.710 - 1.260 inches, 2/0 Solid or Compact and 1/0 Stranded or Compressed, Stem Connector

More Options

Product Details

General

Connector Type Stem Connector
Type 28kV Outdoor Termination

Dimensions

Cable Insulation Diameter Maximum 1.260 in
Cable Insulation Diameter Minimum 0.710 in
Weight 0.825 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 165 kV
Corona Extinction (3pC) 21.5 kV
kV Class 28 kV

Conductor Related

Cable Insulation Diameter Range 0.710 - 1.260
Solid or Compacted Conductor 2/0
Stranded or Compressed Conductor 1/0

Logistics

Pallet Quantity 800
Standard Package 3

Resources and Downloads