text.skipToContent text.skipToNavigation

LH Opening, 25kV, 125kV BIL, 600A By-Pass Switch with Backstrap

by CHANCE Utility 

Catalog ID: BP3L2BP

Lefthand Opening, 25kV, 125kV LIW, 600A By-Pass Switch with Backstrap and parallel groove terminals.

Product Details

General

Blade Type Solid Copper (two blade truss-member)
Cantilever Bending Strength - Routine 1,000 Lbs (4.45kN)
Color - Insulator Dark Gray
Contact Silver
EU RoHS Indicator No
Insulator Type N/A
Material - Base Galvanized Steel per ASTM A153
Tension Range 5000 lb
Torsional Strength 3,000 in Lbs (339 N-M)
UPC 096359387398

Dimensions

Weight 118.58 lb

Electrical Ratings

Arc Distance - Dry 8.1" (205.7mm)
BIL 125 kV
Creep and Leakage Distance 21.9" (556.3mm)
Current Overload - 8hr Emergency 1080 A
Reference Voltage Limit - Minimum 25kV
Temperature Rise - Max. at 600A 33° C
Voltage - Maximum 29 kV
Withstand Current - Short Time (1 sec) 25kA, symmetrical
Withstand Current - Short Time (10 cycles) 65kA peak

Certifications and Compliance

Industry Standard(s) All Applicable ANSI/IEEE Standards

Logistics

Standard Package 1

Resources/Downloads