text.skipToContent text.skipToNavigation

Lefthand Opening, 25kV, 150kV LIW, 600A Fused By-Pass Switch with 100 Amp Type C Fuse Tube.

By CHANCE Utility 

Catalog ID: BPFL21C

By CHANCE Utility
Catalog ID:  BPFL21C
Lefthand Opening, 25kV, 150kV LIW, 600A Fused By-Pass Switch with 100 Amp Type C Fuse Tube.

More Options

Product Details

General

Blade Type Solid Copper (two blade truss-member)
Color - Insulator Sky Gray
Contact Silver
Description - Replacement Fuse Holder T710-311T
Insulator Type N/A
Material - Base Galvanized Steel per ASTM A153

Electrical Ratings

BIL 150 kV
Creep and Leakage Distance 24" (609.6mm)
Current Overload - 8hr Emergency 1080 A (switch circuit)
Interrupt Rating 8,000 A
Reference Voltage Limit - Minimum 25kV
Temperature Rise - Max. 16.1° C (Fuse Circuit)
Temperature Rise - Max. at 600A 25.7° C (switch circuit)
Voltage - Maximum 27 kV
Withstand Current - Short Time (1 sec) 25kA, symmetrical (switch circuit)
Withstand Current - Short Time (10 cycles) 65kA peak (switch circuit)

Certifications and Compliance

Industry Standard(s) All Applicable ANSI/IEEE Standards

Logistics

Standard Package 1

Resources and Downloads

Installation/Instruction Manual (IOM)