HPS_ID_BPRS_PRODIMAGE
HPS_ID_BPRS_PRODIMAGE

Regulator Bypass Switch, 14.4kV 150kV LIW 1200A Station Class

Brand:

Chance

Catalog ID:

BPRS121

14.4kV, 110kV LIW, 1200A Station Regulator Bypass Switch.

  • Fully Compliant with ANSI/IEEE C37.30.1
  • For Station Class Regulator Bypass Applications
  • Designed for use with Regulators that can be set on Neutral
  • Single Pull Sequenced Operation
  • 15 & 27/38kV Voltage Classes
  • 150 & 200kV BIL Insulation Levels
  • 600A and 1200A Current Ratings
  • TR Rated Post Insulator to provide standoff for most substation requirements
  • Utilizes the Interrupter on our AR Automation Ready Gang Operated Switches
  • Station Base for Structure mounting

Product details

General

Base Type
Station Base
Blade Type
Solid Copper (two blade truss-member)
Cantilever Bending Strength - Routine
800 Lbs (3.56kN)
Color - Insulator
Dark Gray
Contact
Silver
EU RoHS Indicator
No
Insulator Type
Polymer (2 1/4" Bolt Circle), 3" Bolt Circle Procelain
Material - Base
Galvanized Steel per ASTM A153
Tension Range
5000 lb
Torsional Strength
3,000 in Lbs (339 N-M)
UPC
096359387930

Dimensions

Dimensions
30.250 in x 17.750 in x 22.375 in
Height
22.375 in
Length
30.25 in
Weight
90 lb
Width
17.75 in

Electrical Ratings

BIL
150 kV
Creep and Leakage Distance
28.2" (716.3mm)
Reference Voltage Limit - Minimum
14.4kV
Temperature Rise - Max. at 600A
33° C
Voltage - Maximum
15 kV
Withstand Current - Short Time (1 sec)
40kA, symmetrical (switch circuit)
Withstand Current - Short Time (10 cycles)
99kA peak (switch circuit)

Certifications And Compliance

Industry Standard(s)
All Applicable ANSI/IEEE Standards

Logistics

Standard Package
1