HPS_ID_ALTD06200RL_PRODIMAGE
HPS_ID_ALTD06200RL_PRODIMAGE

34.5kV, 200kV LIW, 600A, ALTD Switch with Loadbreak Arc Chutes.

Brand:

Chance

Catalog ID:

ALTD06200RLT

34.5kV, 200kV LIW, 600A, Line Tension Disconnect Switch with Loadbreak Arc Chutes and terminal connectors.

  • Fully Compliant with ANSI/IEEE C37.30.1
  • 38kV 200kV BIL Voltage Class/Insulation Level
  • 600A and 900A Non-Load Break Style Current Ratings
  • 600A Load Break Style
  • Extension Links and Terminal Connector Options

Product details

General

Blade Type
Solid Copper (two blade truss-member)
Color - Insulator
Dark Gray
Contact
Silver, Copper
Description - Terminal Connectors
2 - Teminal Connectors (ATC1343, #2 - 500kcmil) w/ galvanized hardware
EU RoHS Indicator
No
Insulator Type
ESP™ Polymer
Tension Range
15000 lb
UPC
096359451143

Dimensions

Weight
14 lb

Electrical Ratings

Arc Distance - Dry
15.3" (388.6mm)
BIL
200 kV
Creep and Leakage Distance
31.4" (797.6mm)
Current Overload - 8hr Emergency
1080 A
Current Rating
600 A
Dead-Ending Rating - Working Load
15,000 Lbs
Interrupt Rating - 600 A
25 Operations
Reference Voltage Limit - Minimum
34.5kV
Temperature Rise - Max. at 600A
28°C
Voltage - Maximum
38 kV
Withstand Current - Short Time (1 sec)
25kA, symmetrical
Withstand Current - Short Time (10 cycles)
40kA, assymetrical

Certifications And Compliance

Industry Standard(s)
All Applicable ANSI/IEEE Standards

Logistics

Pallet Quantity
12 EA
Standard Package
1