text.skipToContent text.skipToNavigation

15.5 kV, 110 kV BIL, 600 A, Porcelain (2 1/4" Bolt Circle) insulation, M3 Switch

by CHANCE Utility 

Catalog ID: M3D62B

14.4kV, 110kV, 600 A, Single-Phase Hookstick Disconnect Switch, 8" carriage bolts.

Product Details

General

Base Type Distribution Base, Serrated Slots
Blade Type Solid Copper (two blade truss-member)
Cantilever Bending Strength - Routine 1,200 Lbs (5.34 kN)
Color - Insulator Sky Gray
Contact Silver
EU RoHS Indicator No
Insulator Type Porcelain (2 1/4" Bolt Circle)
Material - Base Galvanized Steel per ASTM A153
Tension Range 5000 lb
Torsional Strength 3,000 in Lbs (339 N-M)
UPC 096359045380

Dimensions

Bolt Length 8.00 in
Weight 32.477 lb

Electrical Ratings

Arc Distance - Dry 6" (152.4mm)
BIL 110 kV
Creep and Leakage Distance 10.5" (266.7mm)
Current Overload - 8hr Emergency 1080 A
Current Rating 600 A
Dead-Ending Rating - Working Load 8,000 Lbs
Reference Voltage Limit - Minimum 14.4kV
Temperature Rise - Max. at 600A 28°C
Voltage - Maximum 15.5 kV
Withstand Current - Short Time (10 cycles) 40kA, asymmetrical
Withstand Current - Short Time (2 sec) 25kA, symmetrical
Withstand Current - Short Time (3 sec) 16kA, symmetrical

Certifications and Compliance

Industry Standard(s) All Applicable ANSI/IEEE Standards

Logistics

Pallet Quantity 42
Standard Package 1

Resources/Downloads

Specifications

Installation/Instruction Manual (IOM)