text.skipToContent text.skipToNavigation

15.5 kV, 110 kV BIL, 600 A, Porcelain (3" Bolt Circle) insulation, M3 Switch

by CHANCE Utility 

Catalog ID: M3S62L

14.4 kV, 110kV LIW, 600 A, Single-Phase Hookstick Disconnect Switch.

Product Details

General

Blade Type Solid Copper (two blade truss-member)
Cantilever Bending Strength - Routine 2,000 Lbs (8.9 kN)
Color - Insulator Sky Gray
Contact Silver
Insulator Type Porcelain (3" Bolt Circle)
Material - Base Galvanized Steel per ASTM A153
Tension Range 8000 lb
Torsional Strength 7,000 in Lbs (790.3 N-M)
UPC 09635940028

Dimensions

Weight 71.54 lb

Electrical Ratings

BIL 110 kV
Creep and Leakage Distance 15.5" (394mm)
Current Overload - 8hr Emergency 1080 A
Current Rating 600 A
Dead-Ending Rating - Working Load 8,000 Lbs
Reference Voltage Limit - Minimum 14.4 kV
Temperature Rise - Max. at 600A 42°C
Voltage - Maximum 15.5 kV
Withstand Current - Short Time (10 cycles) 40kA, asymmetrical
Withstand Current - Short Time (2 sec) 25kA, symmetrical
Withstand Current - Short Time (3 sec) 16kA, symmetrical

Certifications and Compliance

Industry Standard(s) All Applicable ANSI/IEEE Standards

Logistics

Pallet Quantity 6 EA
Standard Package 1

Resources/Downloads

Installation/Instruction Manual (IOM)