text.skipToContent text.skipToNavigation

15.5 kV, 110 kV BIL, 900 A, Cycloaliphatic Polymer (3" Bolt Circle) insulation, M3 Switch

By CHANCE Utility 

Catalog ID: M3S96LPR

By CHANCE Utility
Catalog ID:  M3S96LPR
14.4kV, 110kV LIW, 900 A, Station Class, Single-Phase Hookstick Disconnect Switch, polymer, open latch, parallel groove terminals and bypass studs.

More Options

Product Details

General

Blade Type Solid Copper (two blade truss-member)
Color - Insulator Sky Gray
Contact Silver
Description - Terminal Connectors 2 - Teminal Connectors (ATC1343, #2 - 500kcmil) w/ galvanized hardware
EU RoHS Indicator No
Insulator Type Cycloaliphatic Polymer (3" Bolt Circle)
Material - Base Galvanized Steel per ASTM A153
UPC 096359463320

Electrical Ratings

BIL 110 kV
Creep and Leakage Distance 18.4" (467mm)
Current Overload - 8hr Emergency 1080 A
Current Rating 900 A
Dead-Ending Rating - Working Load 8,000 Lbs
Reference Voltage Limit - Minimum 14.4kV
Temperature Rise - Max. at 600A 42°C
Voltage - Maximum 15.5 kV
Withstand Current - Short Time (10 cycles) 40kA, asymmetrical
Withstand Current - Short Time (2 sec) 25kA, symmetrical
Withstand Current - Short Time (3 sec) 16kA, symmetrical

Certifications and Compliance

Industry Standard(s) All Applicable ANSI/IEEE Standards

Logistics

Standard Package 1

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)