text.skipToContent text.skipToNavigation

35 kV, 150 kV BIL, 600 A, Porcelain (3" Bolt Circle) insulation, M3 Switch

By CHANCE Utility 

Catalog ID: M3S64CL

By CHANCE Utility
Catalog ID:  M3S64CL
25kV, 150kV LIW, 600 A, Single-Phase Hookstick Disconnect Switch.

More Options

Product Details

General

Blade Type Solid Copper (two blade truss-member)
Cantilever Bending Strength - Routine 2,000 Lbs (8.9 kN)
Color - Insulator Sky Gray
Contact Silver
Description - Captive Hardware Consist of 4 each: 1/2" 13 Stainless Steel Splined Bolt, 1/2" Lockwasher and Bronze Nut
Insulator Type Porcelain (3" Bolt Circle)
Material - Base Galvanized Steel per ASTM A153
Tension Range 10000 lb
Torsional Strength 8,000 in Lbs (903 N-M)
UPC 096359358176

Dimensions

Weight 96.04 lb

Electrical Ratings

BIL 150 kV
Creep and Leakage Distance 24" (609.6mm)
Current Overload - 8hr Emergency 1080 A
Current Rating 600 A
Dead-Ending Rating - Working Load 8,000 Lbs
Reference Voltage Limit - Minimum 25kV
Temperature Rise - Max. at 600A 30°C
Voltage - Maximum 35 kV
Withstand Current - Short Time (10 cycles) 40kA, asymmetrical
Withstand Current - Short Time (2 sec) 25kA, symmetrical
Withstand Current - Short Time (3 sec) 16kA, symmetrical

Certifications and Compliance

Industry Standard(s) All Applicable ANSI/IEEE Standards

Logistics

Standard Package 1

Resources and Downloads

Installation/Instruction Manual (IOM)