HPS_PPHID_611440_PRODIMAGE
Reviews
15kV, 95kV BIL, 200A vacuum under oil switch, with 11" creep bushings, manual handle, 120V motor operator, 5-pin receptacle, NEMA type pole mounting hanger, and (2) wildlife guards