text.skipToContent text.skipToNavigation

15/27 kV, 125 kV BIL, Type C Loadbreak Polymer Cutout w/200A 10kAIC fuseholder

by CHANCE Utility 

Catalog ID: CP730242PB

15/27 kV, 125 kV BIL, Loadbreak Type C Polymer Cutout with a 200A, 10kAIC fuseholder, parallel-groove connector and a NEMA "B" crossarm bracket.

Product Details

General

Bracket Type NEMA "B" Heavy Duty for crossarm
Description - Replacement Fuse Holder T730-242T
EU RoHS Indicator No
Type Cutout
UPC 096359383567

Dimensions

Weight 19.6 lb

Electrical Ratings

BIL 125 kV
Creep and Leakage Distance 17.1" (434mm)
Current Rating 200 A
Fuselink Current Range 101A to 200A
Reference Voltage Limit - Minimum No Restrictions thru 14.9kV; *20.8 thru 24.9kV
Temperature Rise - Max. at 300A 40° C
Voltage - Radio Interference 36.2 micro-volts @ 15.66kV
Voltage Rating 15/27 kV

Logistics

Pallet Quantity 24
Standard Package 1

Resources/Downloads

Videos

Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)

Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)

Installation/Instruction Manual (IOM)