40 A, Type K (ANSI) fuselinks, 23" Length, Solid Head

Brand:

Chance

Catalog ID:

M40K23

40 amp, Type K (ANSI) Cutout fuselink with a 23" (584.2mm) pigtail.

  • Fully Compliant with ANSI/IEEE C37.42 - 2016
  • Compatible with universal style expulsion fuse holders
  • Individually packed for all weather protection
  • Type and Current Rating on packaging and fuse for easy identification

Product details

General

Fuse Head Style
Solid
Fuselink Type
Type K (ANSI)
Required Cutout Fuse holder
100 Amp (Do not use in a 200 amp fuseholder.)
Type
Fuselinks
UPC
096359047209

Dimensions

Dimensions
23 in x 13.250 in x 5.000 in
Height
5 in
Length
23 in
Length - Fuselink
23" (584.2mm)
Weight
0.118 lb
Width
13.25 in

Electrical Ratings

Amperage Rating
40 A

Logistics

Pallet Quantity
4800
Standard Package
10