text.skipToContent text.skipToNavigation

50 A, Type K (ANSI) fuselinks, 23" Length, Solid Head

By CHANCE Utility 

Catalog ID: M50K23

By CHANCE Utility
Catalog ID:  M50K23
50 amp, Type K (ANSI) Cutout fuselink with a 23" (584.2mm) pigtail.
  • Fully Compliant with ANSI/IEEE C37.42 - 2016
  • Compatible with universal style expulsion fuse holders
  • Individually packed for all weather protection
  • Type and Current Rating on packaging and fuse for easy identification

More Options

Product Details

General

Fuse Head Style Solid
Fuselink Type Type K (ANSI)
Required Cutout Fuseholder 100 Amp (Do not use in a 200 amp fuseholder.)
Type Fuselinks
UPC 096359048725

Dimensions

Length - Fuselink 23" (584.2mm)
Weight 0.127 lb

Electrical Ratings

Amperage Rating 50 A

Logistics

Pallet Quantity 4800
Standard Package 10

Resources and Downloads