text.skipToContent text.skipToNavigation

1 A, Type QH Fuselinks, 23" Length, Removable Head

By CHANCE Utility 

Catalog ID: M1QHA23

By CHANCE Utility
Catalog ID:  M1QHA23
1 amp, Type QH Cutout fuselink with a 23" (584.2mm) pigtail and a removable buttonhead.
  • Comparable to Cooper/Kearney Type QA fuse links
  • Compliant with ANSI/IEEE C37.42 - 2016 mechanical interchangeability requirements
  • Compatible with universal style expulsion fuse holders
  • Individually packed for all weather protection
  • Type and Current Rating on packaging and fuse for easy identification

More Options

Product Details

General

Fuse Head Style Removable
Fuselink Type Type QH
Required Cutout Fuseholder 100 Amp (Do not use in a 200 amp fuseholder.)
Type Fuselinks
UPC 096359631026

Dimensions

Length - Fuselink 23" (584.2mm)

Electrical Ratings

Amperage Rating 1 A

Logistics

Pallet Quantity 4800
Standard Package 10

Resources and Downloads