3.5 A, Type Slo-Fast Fuselinks, 23" Length, Solid Head

Brand:

Chance

Catalog ID:

M3D5SF23

3.5 amp, Type SloFast Cutout fuselink with a 23" (584.2mm) pigtail.

  • Comparable to Cooper/Kearney Type X fuse links
  • Compliant with ANSI/IEEE C37.42 - 2016 mechanical interchangeability requirements
  • Compatible with universal style expulsion fuse holders
  • Dual element design specific for tranformer protection
  • Slow portion of time current characteristic curve closely mateches transformers safe loading cureve
  • Individually packed for all weather protection
  • Type and Current Rating on packaging and fuse for easy identification

Product details

General

Fuse Head Style
Solid
Fuselink Type
Type SloFast
Required Cutout Fuse holder
100 Amp (Do not use in a 200 amp fuseholder.)
Type
Fuselinks
UPC
096359045175

Dimensions

Length - Fuselink
23" (584.2mm)
Weight
0.088 lb

Electrical Ratings

Amperage Rating
3.5 A

Logistics

Pallet Quantity
4800
Standard Package
10