Lefthand Opening, 14.4kV, 110kV LIW, 600A Fused Bypass Switch with 200 Amp Type C Fuse Tube.

Brand:

Chance

Catalog ID:

BPFL12

Lefthand Opening, 14.4kV, 110kV LIW, 600A Fused Bypass Switch with 200 Amp Type C Fuse Tube.

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • Ohio Brass Distribution Class Arresters in Standard, Heavy and Riser Pole Duty Ratings

Product details

General

Blade Type
Solid Copper (two blade truss-member)
Color - Insulator
Sky Gray
Contact
Silver
Description - Replacement Fuse Holder
T710-143T
EU RoHS Indicator
No
Insulator Type
N/A
Material - Base
Galvanized Steel per ASTM A153
UPC
096359387800

Dimensions

Weight
206.78 lb

Electrical Ratings

BIL
110 kV
Creep and Leakage Distance
15.5" (393.7mm)
Current Overload - 8hr Emergency
1080 A (switch circuit)
Interrupt Rating
12,000 A
Reference Voltage Limit - Minimum
14.4kV
Temperature Rise - Max.
27.5° C (Fuse Circuit)
Temperature Rise - Max. at 600A
25.7° C (switch circuit)
Voltage - Maximum
15 kV
Withstand Current - Short Time (1 sec)
25kA, symmetrical (switch circuit)
Withstand Current - Short Time (10 cycles)
65kA peak (switch circuit)

Certifications And Compliance

Industry Standard(s)
All Applicable ANSI/IEEE Standards

Logistics

Standard Package
1